The increasing demand for high data volumes and short latencies all over the world is driving the continuous expansion of passive infrastructure for telecommunications, to bring glass fibre to consumers.The main requirements for infrastructure components are quality and reliability, which will ensure a long service life.
Camozzi’s experience goes back more than 50 years and represents continuous innovation and success in many industry sectors. It provides a guarantee for customers of the FTTx Business Unit, which specialises in the production of passive technology components for telecommunications. Camozzi’s wide range of connectors and fittings along with its production expertise has enabled the development of a high-quality range of connectors, that meets all CEI EN50411-2-8 requirements. These connectors are distinguished by their long life and ease of use.
Series V4000 microduct connectors
These connectors were developed to connect microducts with each other. Our system enables an easy, fast connection and disconnection of the microduct.
Benefits:
- FULL PLASTIC DESIGN (METAL-FREE)
- TRANSPARENT BODY
- EASY ‘PUSH-IN’ CONNECTION
- SUITABLE FOR USE IN DIRECT BURIED (DB) APPLICATIONS