Catalogo

Online Store


Catalogo

Catalogue


Disegni 2D/3D

2D/3D

Industrial Automation

Series 7000 Fluidics - Water Cooling Fittings

The New Push-in Fittings for Cooling Systems

The New Push-in Fittings for Cooling Systems

The Series 7000 Fluidics push-in fittings enable smooth passage of fluids in cooling systems. Liquid cooling systems are considered to be better than air cooling, in terms of efficiency, effectiveness, compactness and noise in a wide range of applications from computer servers to industrial equipment. The Series 7000 Fluidics fitting range has been designed with a special technopolymer, based on renewable raw materials, that allows the component to resist water absorption, temperature variations and cooling liquid additives. The material maintains constant dimensional stability in contact with different fluids and does not breakdown with age. 

Advanced gripping characteristics make the Series 7000 Fluidics an excellent alternative to traditional fittings, guaranteeing a uniform tightening on the whole surface of the tube. This enhances high reliability and resistance to repeated connections and disconnections of the tube. Reliable connection, compact dimensions and easy installation in confined spaces are only some of the features that make these new fittings an innovative solution for a wide range of cooling systems.


SERIES 7000 FLUIDICS for COMPUTER & ELECTRONICS COOLING

High reliability and resistance to fluids

Liquid cooling systems within electronic systems, data centres and power supplies for computers require reliable and stable components to ensure equipment is protected from overheating and maintain data integrity. Compact dimensions and resistance to corrosion and wear make the Series 7000 Fluidics a reliable solution, suitable to operate in cooling systems for servers and electronic components.

Applications:

  • Data centre racks 
  • Water cooling for servers 
  • Processor cold plates 
  • Liquid cold plates  
  • Energy storage – power pack 
  • Energy storage – batteries racks


SERIES 7000 FLUIDICS for INDUSTRIAL EQUIPMENT COOLING

High resistance with different fluids

Laser systems, circuits for plastic injection and welding equipment all require accurate thermal control of the working tool and/or workpiece in order to maximise productivity. Series 7000 Fluidics are designed with an innovative technopolymer that does not corrode nor absorb the cooling liquid and maintains high mechanical strength, even at high temperatures. Push-in assembly makes it easy to connect and disconnect tubes, reducing set-up and maintenance times while ensuring reliable connections even under the demanding operating conditions of industrial machinery.

Applications:

  • Energy: Fuel Cells, Batteries, Energy storage
  • Lasers and Welding: Laser Heads and Generators, Welding pliers, Chillers
  • Plastic Injection: Moulds, Chillers